Download document () of 20

ELHNR

Eaton Eluxa horn, wall, red, 12/24 VDC, indoor

General specifications

Product Name
Eaton Eluxa horn
Catalog Number
ELHNR
UPC
786697009525
Product Length/Depth
4.75 in
Product Height
1.3 in
Product Width
2.78 in
Product Weight
0.328 lb
Certifications
UL

Product specifications

Type of horn
Horn
Housing color
Red
Housing material
Plastic
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Voltage
12 V
24 V
Approvals
UL
ULC
Sound Level (dBA)
80

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.