Eaton Eluxa horn strobe, LED, ceiling, white, FIRE, clear lens, 15/30/75/110/150/177 cd, 24V, indoor
| Product Name |
Eaton Eluxa horn strobe
|
| Catalog Number |
ELHSWC
|
| UPC |
786697009594
|
| Product Height |
1.91 in
|
| Product Weight |
0.7 lb
|
| Compliances |
UL
|
| Mounting Method |
Ceiling
|
| Housing color |
White
|
| Indoor/outdoor |
Indoor
|
| Housing material |
Plastic
|
| Lettering |
FIRE
|
| Voltage |
24 V
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C) and maximum humidity of 93%
|
| Compliance and standards |
UL
ULC RoHS FCC |
| Lamp type |
LED
|
| Lens color |
Clear
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd 150 cd 177 cd |
| Current draw (DC) |
|
| Lens material |
Lexan
|
| Sound Level (dBA) |
86
|