Eaton Distribution parts. Multifunction Meter - MID Certified
Product Name |
Eaton Distribution parts
|
Catalog Number |
EMC3P-P2P1
|
EAN |
9010238044432
|
Product Length/Depth |
50 mm
|
Product Height |
99 mm
|
Product Width |
99 mm
|
Product Weight |
0.24 kg
|
Compliances |
Measuring Instruments Directive
RoHS conform |
Fitted with: |
Lock code
|
Indicator type |
Digital
|
Accuracy class |
A
|
Current (lmax) - max |
6000 A
|
Frequency rating - max |
63 Hz
|
Frequency rating - min |
47 Hz
|
Nominal current |
6000 A
|
Nominal voltage Un (L-L) - max |
400 V
|
Nominal voltage Un (L-L) - min |
400 V
|
Number of positions total (counter) |
24
|
Model |
Measurement transformer
|
Degree of protection |
IP54
3 |
Nominal voltage Un (N-L) - max |
230 V
|
Nominal voltage Un (N-L) - min |
230 V
|
Width in number of modular spacings |
5
|
Mounting method |
Front mounting
|
Energy type |
Effective power and blind power
|
Meter type |
Electronic
|
Interface type |
Modbus
|
Pole type |
Three conductor/four conductor
|
Suitable for |
Purchase/supply
|
Pulse output |
Electrical
|
Pulse rate - max |
99.99 Imp/kWh (kvarh)
|
Pulse rate - min |
0.01 Imp/kWh (kvarh)
|
Pulse type |
S0
|