Rear cover plates, width=550mm, galvanized, for establishing full metalclad rear wall of EMC2 series, 2-parts for top/bottom use
Product Name |
Eaton xEnergy Basic EMC2 other accessory
|
Catalog Number |
EP-501346
|
EAN |
9010653042815
|
Product Length/Depth |
15 mm
|
Product Height |
150 mm
|
Product Width |
527 mm
|
Product Weight |
1.2 kg
|
Certifications |
CE
|
RAL-number |
0
|
Color |
Zinc
|
Material |
Metal
|
Mounting position |
Other
|
Model |
Cover
|