Download document () of 20

EP-501366

EPTV1650-EMC2 . Support profile vertical for EP-system, height=1650mm, 11-row, 1 set (=left/right part) used for every 250mm wide section inside EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501366
EAN
9010653042686
Product Length/Depth
30 mm
Product Height
1649 mm
Product Width
35 mm
Product Weight
2 kg
Certifications
CE

Product specifications

Number of height units
0
Profile height (busbar)
0 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification