EPTV1800-EMC2 . Support profile vertical for EP-system, height=1800mm, 12-row, 1 set (=left/right part) used for every 250mm wide section inside EMC2 enclosure series
| Product Name |
Eaton xEnergy Basic EMC2 mounting insert
|
| Catalog Number |
EP-501367
|
| EAN |
9010653042693
|
| Product Length/Depth |
30 mm
|
| Product Height |
1799 mm
|
| Product Width |
35 mm
|
| Product Weight |
2.2 kg
|
| Certifications |
CE
|
| Number of height units |
0
|
| Profile height (busbar) |
0 mm
|
| Surface finishing |
Galvanized
|
| Material |
Steel
|
| Model |
Systemic
|
| Mounting method |
Snap mounting
|