EPTV211/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1650x500mm, 11-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series
| Product Name |
Eaton xEnergy Basic EMC2 mounting insert
|
| Catalog Number |
EP-501382
|
| EAN |
9010653042600
|
| Product Length/Depth |
40 mm
|
| Product Height |
1649 mm
|
| Product Width |
500 mm
|
| Product Weight |
4.6 kg
|
| Certifications |
CE
|
| Number of height units |
0
|
| Profile height (busbar) |
7.5 mm
|
| Surface finishing |
Galvanized
|
| Material |
Steel
|
| Model |
Systemic
|
| Mounting method |
Snap mounting
|