
Eaton Bussmann series low voltage british standard fuse, 500A, AC 690 V, V88/C2, 74 x 210 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
FF500
|
EAN |
5027590019880
|
UPC |
051712839907
|
Product Length/Depth |
209 mm
|
Product Height |
74 mm
|
Product Width |
74 mm
|
Product Weight |
1034 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
500 A
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Application |
general industrial applications
|
Fuse type |
FF
|
Fuse size |
BS88/C2
|
Fitted with: |
Centre bolted tags
|
Connection |
133/184 mm fixing centre
|