Download document () of 20

FSP-SLP-L

Eaton B-Line series fire stop, Smoke seal tested, 3 hour F UL rating, 3M fire barrier self-locking pillows, large

General specifications

Product Name
Eaton B-Line series fire stop
Catalog Number
FSP-SLP-L
UPC
782051493566
Product Length/Depth
6 in
Product Height
9 in
Product Width
3 in
Product Weight
0.85 lb
Certifications
UL Classified

Model

Special features
Smoke seal tested, 3 hour F UL rating
Type
3M fire barrier self-locking pillows, large

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.