Download document () of 20

FTS23SKSS

Eaton B-Line series Flextray splice and splice kit, Used with 4", 6", 8"and 12"system widths, Steel finish, Splice plate kits for 4"and 6"deep flextray

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
FTS23SKSS
UPC
782051695359
Product Length/Depth
1 in
Product Height
1 in
Product Width
2 in
Product Weight
0.0507 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Special features
Used with 4", 6", 8" & 12" system widths
Type
Splice plate kits for 4" & 6" deep flextray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.