Download document () of 20

FWH-007A6F

Eaton Bussmann series FWH high speed fuse, 500V, 7A, 50 kAIC at 0.25-20A, 20 kAIC at 25-30A, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-007A6F
EAN
5027590499521
UPC
051712796583
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
2.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
7 A
Breaking capacity
50 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated voltage AC
500 V
Class
Class aR
Clearing (I2T)
125 at 500 V
Watt losses
2.5 W
Response time
>30 min at 150%, <30 min at 200%, <= to 10 sec at 300%
Fuse shape
Cylindrical
Pre arc (I2T)
50
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
6.3 x 32 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A6F
Breaking capacity at nominal voltage, AC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.