
Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 3A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWH-3A14F
|
EAN |
5027590499644
|
UPC |
051712795074
|
Product Length/Depth |
14 mm
|
Product Height |
14 mm
|
Product Width |
51 mm
|
Product Weight |
20.4 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
3 A
|
Accessories |
|
Breaking capacity |
200 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Fuse indicator |
Other
|
Release characteristic |
Other
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC/DC
|
Fuse size |
14 x 51 mm
|
Rated voltage AC |
500 V
|
Class |
Class aR
|
Watt losses |
2.3 W
|
Fuse shape |
Cylindrical
|
Interrupt rating |
50 kAIC
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Material |
Ceramic
|
Packaging type |
Standard
|
Voltage rating |
500 V
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWH-A14F
|
Breaking capacity at nominal voltage, AC |
50 kA
|