Download document () of 20

FWP-25A14FI

Eaton Bussmann series FWP high speed fuse, 690 Vac (IEC), 700 Vac (UL), 600 Vdc (UL), 25A, 200 kAIC at 700 Vac, 50 kAIC at 600 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25A14FI
EAN
5027590500470
UPC
051712510769
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
20.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Used with
Finger safe holders/blocks and striker
Amperage Rating
25 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
700 V
Rated voltage DC
800 V
Class
Class aR
Clearing (I2T)
320
Watt losses
7 W
Fuse shape
Cylindrical
Pre arc (I2T)
49
Color
White
Interrupt rating
200 kAIC
Fitted with:
Striker
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A14FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification