Download document () of 20

FWP-63A14F

Eaton Bussmann series FWP high speed fuse, 700 Vdc (UL), 63A, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-63A14F
EAN
5027590520973
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
21.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL

Product specifications

Amperage Rating
63 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
50 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
DC
Fuse size
14 x 51 mm
Class
Class aR
Watt losses
10 W
Fuse shape
Cylindrical
Color
White
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A14F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.