Download document () of 20

FWP-80A22F

Eaton Bussmann series FWP high speed fuse, 700 Vac, 700 Vdc (UL), 80A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-80A22F
EAN
5027590501101
UPC
051712370875
Product Length/Depth
58 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
61.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Used with
Finger safe holders/blocks and striker
Amperage Rating
80 A
Accessories
JM70100 Fuse base
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated voltage AC
700 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
7800
Watt losses
15 W
Fuse shape
Cylindrical
Minimum melting
600 I2t (A2 sec)
Pre arc (I2T)
550
Color
White
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A22F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification