Download document () of 20

FWX-2500AH

Eaton Bussmann series FWX high speed fuse, 600V, 2500A, 200 kAIC Vac, 50 kAIC at 250 Vdc, None, High speed fuse, Blade end X blade end, Flush

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-2500AH
EAN
5027590022026
UPC
051712795661
Product Length/Depth
65 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
1951 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
20 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
250 V
Mounting dimension
Other
Center-to-center distance of connections
65.8 mm
Current type
AC
Class
Class aR
Clearing (I2T)
4700000 at 250 V
Watt losses
163 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
670000
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 250 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
250 Vac, 250 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.