Download document () of 20

GDA-200MA

Eaton GDA Series Fast-acting fuse, 0.200, 250 Vac, 32 Vdc (self certified)

General specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
GDA-200MA
UPC
051712431200
Product Length/Depth
5.2 mm
Product Height
20 mm
Product Width
5.2 mm
Product Weight
0.82 g
Compliances
CE Marked
CCC Marked
Certifications
VDE
Catalog Notes
High breaking capacity

Product specifications

Amperage Rating
0.200
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Melting (I2T)
Typical: 0.02 A
Resistance
6 ohms DC cold
Voltage drop
1350 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Ceramic tube
Silver-plated endcap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.