Eaton Bussmann series low voltage british standard fuse, 800A, AC 550 V, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
GH800
|
EAN |
5027590022194
|
UPC |
051712845007
|
Product Length/Depth |
216 mm
|
Product Height |
84 mm
|
Product Width |
84 mm
|
Product Weight |
1911 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
800 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
GH
|
Fitted with: |
Centre bolted tags
|
Connection |
149 mm fixing centre
|