Eaton Crouse-Hinds series CEAG GHG 745 terminal box, Black, 1 x M50 cable gland, 8 x M32 for 4 cable, Glass-fibre reinforced polyester, 60 x Ex-i, 27 x PE/PA terminals, Type 745 02 up to 82 terminals assembled with screw terminals
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 745 terminal box
|
| Catalog Number |
GHG7450201R0012
|
| EAN |
4250217428951
|
| Product Length/Depth |
271 mm
|
| Product Height |
136 mm
|
| Product Width |
271 mm
|
| Product Weight |
2.5 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 2
Zone 1 Zone 21 Zone 22 |
| Ingress protection (IP) ratings |
IP66
|
| Type |
Type 745 02 up to 82 terminals assembled with screw terminals
|
| Gland entries |
1 x M50 cable gland, 8 x M32 for 4 cable
|
| Special features |
60 x Ex-i, 27 x PE/PA terminals
|
| Material |
Glass-fibre reinforced polyester
|
| Color |
Black
|