Download document () of 20

HCMA1104-R45-R

Eaton HCMA1104 inductor, 0.45 uH, 29 A Irms, 36 A ISAT, 1.2 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 850 qty.

General specifications

Product Name
Eaton HCMA1104 inductor
Catalog Number
HCMA1104-R45-R
UPC
051712514347
Product Length/Depth
11.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
2.49 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
29 A
ISAT
36 A
Package Quantity
850
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
1.2 mΩ
Size
11.5x10.3x4.0 mm
Terminals
2 Pads
Series
HCMA1104

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.