Download document () of 20

JBXEA1G02FPNDS

Double nut receptacle, IP40, size 1, 2 female contacts; JBXEA1G02FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G02FPNDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.39 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.