Download document () of 20

JBXEA1G02FPSDS

Double nut receptacle, IP40, size 1, 2 female contacts; JBXEA1G02FPSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G02FPSDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.39 g
Compliances
UL 1977

Product specifications

Current rating
15 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
15 A UL
Test voltage
760 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
2
Nut material
Aluminium
Salt spray
48 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.