Download document () of 20

JBXEA2G10FPNDS

Double nut receptacle, IP40, size 2, 10 female contacts; JBXEA2G10FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G10FPNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.89 g
Compliances
UL 1977

Product specifications

Current rating
8 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
8 A UL
Test voltage
830 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
10
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
10
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.