Download document () of 20

JBXEA3G03MSNDS

Double nut receptacle, IP40, size3, 3 male contacts; JBXEA3G03MSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G03MSNDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
28.01 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.