Download document () of 20

JBXER2G001MSSDSR

Front mount receptacle, IP40, size 2, 8 male contacts; JBXER2G001MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G001MSSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
15.59 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.