Download document () of 20

JBXFC3G03FCSDSMR

Right angle plug, IP40, size 3, 3 female contacts, cable clamp protective boot; JBXFC3G03FCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC3G03FCSDSMR
Product Length/Depth
50.5 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
59.35 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.