Download document () of 20

JBXFM0G02MSSDSMR

Right angle plug with lanyard, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFM0G02MSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFM0G02MSSDSMR
Product Length/Depth
31 mm
Product Height
28 mm
Product Width
9.3 mm
Product Weight
15.25 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.