Download document () of 20

JBXPC1G02FSSDSR

In line cable receptacle, IP40, size 1, 2 female contacts, cable clamp backshell; JBXPC1G02FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC1G02FSSDSR
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
21.49 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.