Download document () of 20

JBXPC1G03FSSDSMR

In line cable receptacle, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXPC1G03FSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC1G03FSSDSMR
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
21.89 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.