Download document () of 20

KSCC-808A-02-144

Eaton B-Line series KwikSplice cable channel covers, KwikSplice cable channel cover, straight section 2"wide, 12' long

General specifications

Product Name
Eaton B-Line series KwikSplice cable channel covers
Catalog Number
KSCC-808A-02-144
UPC
799038827757
Product Weight
0.001 lb
Compliances
NEMA Compliant
Certifications
UL Listed

Product specifications

Material
Aluminum
Type
2" Wide Cover
Support span - min
10 ft

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.