Download document () of 20

KSCCA-02-VSP

Eaton B-Line series KwikSplice cable channel vertical adjustable splice plate, KwikSplice cable channel vertical adjustable splice plate for 2" wide channel

General specifications

Product Name
Eaton B-Line series KwikSplice cable channel vertical adjustable splice plate
Catalog Number
KSCCA-02-VSP
UPC
799038827016
Product Length/Depth
4 in
Product Height
2 in
Product Width
16.5 in
Product Weight
2.005 lb
Compliances
NEMA Compliant
Certifications
UL Listed

Product specifications

Material
Aluminum
Type
2" Vertical Adjustable Splice Plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.