Photo is representative
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
| Catalog Number |
LB19
|
| UPC |
782274513003
|
| Product Length/Depth |
4.59 in
|
| Product Height |
2.13 in
|
| Product Width |
1.38 in
|
| Product Weight |
0.33 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
LB
|
| Trade size |
1/2"
|
| Material |
Copper-free aluminum
|