Download document () of 20

LCC6

Eaton Crouse-Hinds series LCC cable tray conduit clamp, Cast iron, 2", For use with outside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCC cable tray conduit clamp
Catalog Number
LCC6
UPC
782274128672
Product Length/Depth
2.69 in
Product Height
5.31 in
Product Width
2.69 in
Product Weight
1.875 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with outside rail tray
Material
Cast iron
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.