Knowledge Search
Download document () of 20

LS CS 3 16

Eaton Crouse-Hinds series Link-Seal environmental seal sleeve, EPDM rubber, 3/4" or 1" or 1-1/4", Used with plastic sleeve

General specifications

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal sleeve
Catalog Number
LS CS 3 16
UPC
782274999593
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
EMT, IMC, RSC
Material
EPDM rubber
Trade size
3/4", 1", 1-1/4"
Used with
Plastic sleeve

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.