Eaton Crouse-Hinds series Condulet lighting tee conduit outlet body, Feraloy iron alloy, T shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet lighting tee conduit outlet body
|
Catalog Number |
LTEE2
|
UPC |
662276992634
|
Product Length/Depth |
10.5 in
|
Product Height |
3.03 in
|
Product Width |
2.47 in
|
Product Weight |
3.45 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
T
|
Trade size |
3/4"
|
Material |
Feraloy iron alloy
|