Download document () of 20

LUM10569

Eaton CrystalWay 30m Battery pack Li-Ion 3,6 V/1300 mAh

General specifications

Product Name
Eaton CrystalWay SC Accessory - Battery replacement
Catalog Number
LUM10569
EAN
3660191105693
Product Length/Depth
101 mm
Product Height
17.5 mm
Product Width
14.5 mm
Product Weight
0.042 kg
Compliances
CE marking

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
True
Capacity
1140 mAh
Dry
True
IEC indication
Other
Model
Lithium-ion
Number of cells
2
Other indications
Other
Plastic housing
True
Size indication
Other
Height including pole
100 mm
Nominal voltage
3.6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.