Download document () of 20

LUM17122U-DT

Eaton CrystalWay 20m Viewing Distance DALI

General specifications

Product Name
Eaton CrystalWay emergency luminaire
Catalog Number
LUM17122U-DT
EAN
3660191806255
Product Length/Depth
231 mm
Product Height
133 mm
Product Width
30 mm
Product Weight
0.43 kg
Certifications
CE

Product specifications

Battery voltage
3.6 V
Battery number of cells
1
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP42
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
2.5 W
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Connection cable systemplug
Max. system power
2.5 W
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Autonomy
1/8 hours
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Acrylic plate
Pictogram included
True
Built-in Length
265 mm
Built-in Width
81 mm
Built-in height/depth
75 mm
Number Of Poles (Numeric)
2
Impact strength
IK04
Kind of luminaire
Exit sign luminaire
Luminous flux at emergency operation
60 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80-89
Number of lighting heads
28
Viewing distance
20 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
DALI

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.