Photo is representative
Download
Female crimp contact, size #22D, Gold plating; M39029/56-348
Product Name |
Eaton Souriau Signal contacts for milaero interconnect
|
Catalog Number |
M3902956348
|
Product Length/Depth |
21 mm
|
Product Weight |
0 g
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact size |
22 AWG
|
Contact type |
Crimp
|