Download document () of 20

MC-250

Trip indicator kit, high speed, 1.5 A, AC 250 V, LMT, BS, indicating

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
MC-250
EAN
5027590022613
UPC
051712840026
Product Length/Depth
36 mm
Product Height
39 mm
Product Width
36 mm
Product Weight
13 g
Compliances
RoHS Compliant
Contact Manufacturer

Product specifications

Used with
LMT, LMNT fuses
Accessory/spare part type
Other
Accessory
Construction size fuse insert
Other
Fuse indicator
Non-indicating
Construction size
Other
Voltage rating
250 V RMS
Type
British BS 88

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.