Download document () of 20

N052-048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N052-048
UPC
037332013200
Product Length/Depth
1 in
Product Height
3.5 in
Product Width
18.9 in
Product Weight
1.7 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
Cat5e Patch Panel 568B-48 Port, 2U
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
EIA/TIA 2/32 spacing
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
110 type punchdown termination
19-in. rackmount ready, 2U Height ( 3.50in )
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Features
Flex Center
Number Of Ports
48
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification