Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
| Product Name |
Eaton Tripp Lite series keystone jack
|
| Catalog Number |
N238-001-RD
|
| UPC |
037332153579
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5 in
|
| Product Width |
4 in
|
| Product Weight |
0.02 lb
|
| Compliances |
TAA Compliant
|
| Type |
RJ45 Keystone Jack
|
| Color |
Red
|
| Package Contents |
Red Cat6/Cat5e 110 Punch Down Keystone Jack
Termination caps (2) |
| Connector Color |
Red
|
| System Requirements |
Cat5/5e
Cat6 |
| Product Features |
TAA Compliant
|
| Product Highlights |
Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
Compliant with EIA/TIA CAT6 connecting hardware specifications. Use in Cat6 or Cat5e installations Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
| SideA Connector1 |
RJ45 (FEMALE)
|
| SideB Connector1 |
110 IDC
|
| SideB Connector3 |
110 IDC
|
| Technology |
Cat5/5e
Cat6 |
| Number Of Ports |
1
|