Download document () of 20

N238-010-BL-6A

Cat6a Keystone Jack, 110/Krone, Blue, 10-Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-010-BL-6A
UPC
037332284815
Product Length/Depth
1.23 in
Product Height
0.67 in
Product Width
0.87 in
Product Weight
0.19 lb
Compliances
RoHS
IEEE Certified
UKCA
TAA Compliant
CE Marked
Certifications
UL Listed
CSA Std. C22.2

Product specifications

Type
RJ45 Keystone Jack
Color
Blue
Input Plug Type
RJ45
Package Contents
Installation instructions
N238-010-BL-6A Cat6a Keystone Jacks, 10 Pack
Connector Color
Blue
System Requirements
Meet all EIA/TIA Cat6a requirements
Compatible with all Cat6a cables
Product Features
Ethernet Support
Keystone Jacks
UL Certified
TAA Compliant
Tools Necessary
RJ45 (Male)
Network Speed
1 Gbps (Gigabit)
10 Gbps
Product Highlights
Work with all Cat6a cables and meet all EIA/TIA Cat6a requirements
Dual-color-coded labeling for 568A/B wiring schemes allows fast, easy identification
Support Type 4 PoE++ to save you expense of powering PoE devices individually
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Krone and 110 punchdown provide flexibility for both North American and European installations
SideA Connector1
KRONE IDC
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Host Connector
110 IDC
KRONE IDC
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH, NON-CONDESNING
Storage Temperature
-40° to 158°F (-40° to 70°C)
Current Rating At Dc
1.5A
Plug Type
  • RJ45 (Male)
  • RJ45
Material Of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Number Of Ports
1
Recommended Category Cable
Cat6a
Operating Temperature
14° to 140°F (-10° to 60°C)
Data Transfer Rate
10 Gbps
Cable Hardware
Cat6a
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Network Ports
RJ45 (FEMALE)
Power Over Ethernet (Poe)
100W (802.3bt)
Ports
1

Export product specification