Download document () of 20

N482-00U

Sleeve Holds 1 High-Density Fiber Cassette, 0U

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-00U
UPC
037332202451
Product Length/Depth
10.4 in
Product Height
2 in
Product Width
4.6 in
Product Weight
0.8 lb
Compliances
RoHS
REACH

Product specifications

Accessory Type
Pass-through panel
Color
Black
Package Contents
High-Density Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
Product Highlights
No added heat or cooling load
Ideal for connecting 10, 40 and 100/120 GbE equipment
Holds a single N482-Series cassette
Mounts to metal surface via attached magnets
Made from heavy-duty cold-rolled steel
Technology
Multimode
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Panel Style
Cassette Type

Export product specification