Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U
| Product Name |
Eaton Tripp Lite series cassette
|
| Catalog Number |
N484-00U
|
| UPC |
037332187253
|
| Product Length/Depth |
9.1 in
|
| Product Height |
2.6 in
|
| Product Width |
4.8 in
|
| Product Weight |
0.8 lb
|
| Compliances |
RoHS
REACH |
| Accessory Type |
Pass-through panel
|
| Color |
Black
|
| Package Contents |
High Density Copper / Fiber Enclosure Panel, 0U, 1-Cassette Capacity
|
| Product Highlights |
Choose amongst a wide array of cassettes ranging from LC and MTP fiber to RJ45 copper, all in a single 0U sleeve
Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment |
| Technology |
Cat5/5e
Cat6 Multimode Cat6a |
| Operating Temperature Range |
-4° to 122°F (-20° to 50°C)
|
| Panel Style |
Cassette Type
|