Download document () of 20

N492-08S-ST

High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

General specifications

Product Name
Eaton Tripp Lite series adapter panel
Catalog Number
N492-08S-ST
UPC
037332202963
Product Length/Depth
1.22 in
Product Height
5.078 in
Product Width
1.181 in
Product Weight
0.309 lb
Compliances
RoHS
REACH

Product specifications

Type
Adapter
Color
Black
Package Contents
N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF)
Quick Start Guide
System Requirements
N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure
Product Highlights
Works with multimode and singlemode fiber
Made from heavy-duty 1.2 mm cold-rolled steel
Simple installation with no tools required
Features 8 ST simplex connectors
Includes dust caps to protect unused connectors
SideA Connector1
ST (FEMALE)
SideB Connector1
ST (FEMALE)
Technology
Multimode
Singlemode
Features
Flex Center
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
Number Of Ports
8
Connector
ST (FEMALE)

Export product specification