Download document () of 20

N785-INT-PSCMM2

Gigabit Multimode Fiber to Ethernet Media Converter, POE+, International Power Cables, 10/100/1000 SC, 1310 nm, 2 km (1.2 mi.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-PSCMM2
UPC
037332273161
Product Length/Depth
3.74 in
Product Height
0.98 in
Product Width
2.76 in
Product Weight
0.001 lb
Compliances
UKCA
REACH
RoHS3
RoHS
CE Marked
WEEE Directive
Certifications
EN 55024
NOM
EN 55032
IEC 62368-1
C-Tick

Product specifications

Type
Multimode Media Converter
AC Power Adapter Plug(s)
BS 1363 UK
NEMA 5-15P North America
CEE 7/16 Schuko
AS/NZS 3112 Australia
Color
Black
Package Contents
Owner’s manual
N785-INT-PSCMM2 Gigabit Multimode Fiber to Ethernet Media Converter
(4) International power cables (North America, Europe, U.K., Australia)
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
Owner's manual
External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
System Requirements
Multimode SC fiber optic cabling up to 2,000 m (6,561 ft.)
10/100/1000 Mbps Gigabit Ethernet network
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
RJ45 jack supports auto-MDI/MDIX to bridge various network devices
Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
LEDs indicate Ethernet and fiber link status at a quick glance
Supports multimode fiber optic cable with SC connectors up to 2 km
Link fault pass through lets you quickly identify any faults in the connection
Packaging Type
Box
External Power Supply Certifications
FCC
cUL
CE
PSE
WEEE
CCC
SideA Connector1
SC DUPLEX (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Host Connector
SC DUPLEX (FEMALE)
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length
3.61 ft
Wavelength
1310 nm
Connector
RJ45 (female)
SC duplex (female)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Mode
Multimode
Optical Port

SC
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Input Power Source Type
AC Adapter with detachable power cord
Operating Mode
Full/Half Duplex

Export product specification