Download document () of 20

NG5POE-1

PoE-Powered 5-Port Gigabit Unmanaged Network Switch with PoE-Passthrough, 65W Budget

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG5POE-1
UPC
037332287175
Product Length/Depth
3.07 in
Product Height
1.1 in
Product Width
5.51 in
Product Weight
1.68 lb
Compliances
RoHS
IEEE Certified
FCC Class B
FCC Class A
UKCA
CE Marked
Certifications
CSA Std. C22.2
NOM
UL 60950-1
EN 55032
EN 55035

Product specifications

Type
  • Fanless
  • Unmanaged Switch
Input Plug Type
NEMA 5-15P
Schuko
Package Contents
NG5POE-1 5-Port Gigabit Ethernet Unmanaged Switch with PoE+
External Power Supply (Input: 100–240V, 50/60 Hz, 1.5A; Max Output: 51V 1.25A)
NEMA 5-15P to C13 power cord, 5 ft. (1.5 m)
Schuko to C13 power cord, 5 ft. (1.5 m)
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Product Highlights
Supports PoE to save you expense and effort of powering PoE devices individually
5 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
IEEE friendly: supports 802.3az Energy Efficient Ethernet standards
Designed for either desktop installation or wall mounting with keyhole tabs
Form Factor
Desktop
Wall-mount
Voltage Compatibility (VAC)
110 - 240 VAC
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Number of ports (other)
5
Color
Black
Cord Length
5 ft
Form Factors Supported
Desktop, Wall mount
Material
Metal
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Network Compatibility Details
Auto-negotiable
Led Indicator
(x1) PWR, (x5) Link/ACT, (x4) POE
SFP Uplink Ports
0
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
10Gbps
Switching Capacity Details
2Gbps per port with full duplex
Jumbo Frames
9216
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
POE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)

Export product specification