Download document () of 20

NGI-M08C2

8-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-M08C2
UPC
037332266606
Product Length/Depth
4.57 in
Product Height
3.94 in
Product Width
1.97 in
Product Weight
1.23 lb
Compliances
REACH
RoHS
CE Marked
IEEE Certified
FCC Compliant

Product specifications

Type
  • Fanless
  • Managed Industrial Gigabit Ethernet Switch
Features
Flex Center
Package Contents
NGI-M08C2 8-Port Managed Industrial Gigabit Switch
DIN rail-mounting clip (pre-installed)
Product Features
RMON
SNMP
Storm Control
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
Console Port
DHCP Snooping
TAA Compliant
Product Highlights
8 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
Industrial-grade switch supports operating temperature range of -40° to 75°C
Easy-to-read LEDs indicate connection and activity status for each port
CLI or web management allows monitoring and control of each connected device
RJ45 ports can be repurposed as a console port for access to command line interface
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
11 W
Power Consumption Detail
11W
PoE Supported Ports
0
Ports Detail
8x 10/100/1000Mbps
Voltage Compatibility (VDC)
20-48
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal Housing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
0.4A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green ): for Power, -ALM (Red ): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, -LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - SFP 9~10th (Green): for speeds at 1000Mbps
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x 100Base-FX/1000Base-X
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge/ ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
TAA Compliance
Yes
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.