Download document () of 20

NGI-M08C4-L2

8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 10/100/1000 Mbps, 4 GbE SFP Ports, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-M08C4-L2
UPC
037332268457
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
2.09 lb
Compliances
RoHS
FCC Compliant
IEEE Certified
CE Marked
REACH

Product specifications

Type
  • Fanless
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
Features
Flex Center
Package Contents
NGI-M08C4-L2 8-Port Managed Industrial Gigabit Switch
DIN rail-mounting clip (pre-installed)
Product Features
MAC Auto Learning
Storm Control
TAA Compliant
Auto MDI/MDIX Crossover Detection
Console Port
RMON
SNMP
Industrial Grade
DHCP Snooping
Product Highlights
8 auto-negotiating RJ45 and 4 GbE SFP ports connect devices over a LAN
RJ45 ports can be repurposed as a console port for access to command line interface
Comes pre-loaded with Layer 2 network management software for IGMP snooping
Industrial-grade switch supports operating temperature range of -40° to 75°C
CLI or web management allows monitoring and control of each connected device
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
18 W
Power Consumption Detail
18W
PoE Supported Ports
0
Ports Detail
8x 10/100/1000Mbps; 1x Console
Voltage Compatibility (VDC)
12-60
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Aluminum
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
1.5A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, -ALM (Red): for PWR & RPS fails, ALM (Red): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, -LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - SFP 9~12th (Green): for SFP port link up, - POST (Green): Illuminated for switch is ready or running Blinking for self testing the device when power ON
SFP Uplink Ports
4
SFP Uplink Ports Detail
4x 1000Base-X
Switching Capacity
24Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
USB Specification
USB 2.0 (up to 480 Mbps)
ESD Protection
±8kV air discharge/±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
160000
OSI Layer
Layer 2
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP
Console (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.