Download document () of 20

NGI-S04C2

4-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -10° to 60°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-S04C2
UPC
037332266972
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
1.92 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
IEEE Certified

Product specifications

Type
  • Fanless
  • Smart Hardened Gigabit Ethernet Switch
Features
Flex Center
Package Contents
DIN rail-mounting clip (pre-installed)
NGI-S04C2 4-Port Lite Managed Industrial Gigabit Ethernet Switch
Product Features
Console Port
SNMP
DHCP Snooping
RMON
TAA Compliant
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Storm Control
Product Highlights
CLI or web management allows monitoring and control of each connected device
Heavy-duty IP30 metal housing mounts to standard DIN rail with pre-installed bracket
Industrial-grade switch supports operating temperature range of -10° to 60°C
4 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
RJ45 ports can be repurposed as a console port for access to command line interface
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
4
Features
Flex Center
Power consumption - max
10 W
Power Consumption Detail
10W
PoE Supported Ports
0
Ports Detail
4x 10/100/1000
Voltage Compatibility (VDC)
20-60
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal Housing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-10° to 140°F (-12° to 60°C)
Operating Temperature Range
-10° to 140°F (-12° to 60°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
0.5A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, -ALM (Red): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -1000 1~4th (Green): for Ethernet speed 1000Mbps, -LNK/ACT 1~4th (Green): for data transmitting/receiving, - SFP 5~6th (Green): for speeds at 1000Mbps
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x 100Base-FX/1000Base-X
Switching Capacity
12Gbps (1Gbps per port with full duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.